Honeywell Security | Intrusion

CONTACT & SUPPORT  |  SECURITY  

 Search

SECURITY PRODUCTS

Cabling
Video Systems
Access Systems
Integrated Security
Vindicator Security

5800combo_pr.jpg

5800COMBO
Wireless Smoke/Carbon Monoxide (CO) Detector

Description

Multi-threat detection.
Honeywell's 5800COMBO is the industry's first professionally monitored, wireless, combination Smoke and Carbon Monoxide (CO) detector designed to help protect people and property. Using four sensing elements, the 5800COMBO provides true multi-threat detection and reacts fast to real danger—while helping to reduce false alarms. A photo-electric chamber senses airborne smoke particulates while an electro-chemical sensor monitors the CO bi-product produced by slow smoldering fires.

Reduced risk.
The Honeywell detector also features infrared (IR) flame sensing that measures ambient light levels and flame signatures, while thermal detection monitors temperature. Sophisticated and trusted algorithms interpret and respond to multiple inputs and provide the false alarm immunity expected in the most critical applications. Automatic drift compensation of Smoke and CO sensors accommodates for dust build-up over time. Additionaly, the reliable electro-chemical sensor has a 10-year lifespan.

Safety you can see and hear.
Audible annunciation is provided by a built-in 85 dB piezo sounder with a one-inch voice speaker that supports multi-language alarm feedback. A prominent, 360° viewable LED shows visual alerts. A smoke alarm condition illuminates red, a CO alarm condition illuminates blue, and a tri-color status LED intuitively indicates the operating mode.

Features

INCREASED PROTECTION
The four sensing elements improve Smoke and CO detection, while also reducing the potential for false alarms.

FAST AND EASY INSTALLATION
Provide dual capabilities in a single device – reducing installation time and cost. A universal mounting plate enables direct mounting to drywall or common back boxes.

LOUD AND CLEAR
Rely on crystal-clear audio alerts. The 5800COMBO has a built-in 85 dB piezo sounder with powerful alarm tones and a one inch, multi-language voice speaker.

ALWAYS ON THE LOOKOUT
Be up to speed with device status and alerts. The 360° visual alarm with status LED enables status alerts and Smoke or CO detection.

LONG-TERM PERFORMANCE
Benefit from years of reliable service. The 10-year electrochemical sensor life along with automatic drift compensation and smoothing algorithms features empower persistent performance.

Product Documentation


Title   Size Date
5800 Series Sensors - Evolution of Wireless Brochure PDF 647.87 KB 03/29/2017
Generic Flyer 3 PDF 367.94 KB 06/27/2017
Vista Systems Guide Poster PDF 1944.04 KB 06/22/2017
Training Video list PDF 65.33 KB 11/15/2017
5800COMBO Data Sheet PDF 725.64 KB 03/29/2017
5800COMBO Data Sheet - French PDF 268.61 KB 12/18/2017
5800COMBO Dealer Sell Sheet PDF 101.50 KB 06/19/2017
5800COMBO Dealer Sell Sheet - Canada English PDF 98.25 KB 06/20/2017
5800COMBO Dealer Sell Sheet - French PDF 156.05 KB 06/21/2017
Limitations of Fire Alarm Systems PDF 202.45 KB 04/07/2016
5800 Wireless Replacement Battery Chart PDF 1424.85 KB 06/14/2017
5800COMBO End User Sell Sheet PDF 1837.78 KB 11/10/2017
5800COMBO End User Sell Sheet - Canada English PDF 281.55 KB 11/10/2017
Honeywell Life Safety EndUser Sell Sheet PDF 257.67 KB 03/14/2018
Ordering Information

Part No. Description
5800COMBO Wireless Combination Photoelectric Smoke/Carbon Monoxide (CO) Detector for use with Honeywell's 5800 Series. English/Spanish language, (US Model)
5800COMBO-CN Wireless Combination Photoelectric Smoke/Carbon Monoxide (CO) Detector for use with Honeywell's 5800 Series. English/French language, (CANADIAN Model)

Product Search

Search by product name

 

Award